A 7Z40MFXB15M

15.03mm Bore, 27mm Panel Hole Dia., Self-Lubricating Sintered Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 24 $22.50 8 wks
25 - 99 $20.73 8 wks
100 - 249 $18.95 8 wks
250 - 499 $17.77 8 wks
500+ Request for Quote
$22.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height 19.4 mm
Bearing Type Sintered Bronze
Bore Size (d) 15.03 mm
Max Speed (rpm) 6460 RPM
Max. Radial Load (N) 7000 N
Min. Panel Thickness 2 mm
Panel Hole Size 27 mm
Retainer Material 18-8 Stainless Steel
Self Alignment (°) (+ / -) 5 Degree
Shaft Finish 0.8µm or finer
Substitute Part BSBRSSMK15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team