A 7Z40MFSB18M
18.03mm Bore, 31.8mm Panel Hole Dia., Self-Lubricating Acetal Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.26 | 8 wks |
25 - 99 | $9.45 | 8 wks |
100 - 249 | $8.64 | 8 wks |
250 - 499 | $8.1 | 8 wks |
500+ | Request for Quote |
$10.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height | 22.5 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size (d) | 18.03 mm |
Max Speed (rpm) | 5380 RPM |
Max. Radial Load (N) | 8500 N |
Min. Panel Thickness | 2.3 mm |
Panel Hole Size | 31.8 mm |
Retainer Material | Carbon Steel |
Self Alignment (°) | (+ / -) 5 Degree |
Shaft Finish | 0.8µm or finer |
Substitute Part | BDBRSSMK18 |