A 7Z40MFSB08M
8.02mm Bore, 15.9mm Panel Hole Dia., Self-Lubricating Acetal Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.61 | 8 wks |
25 - 99 | $2.49 | 8 wks |
100 - 249 | $2.28 | 8 wks |
250 - 499 | $2.14 | 8 wks |
500+ | Request for Quote |
$2.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height | 11.5 mm |
---|---|
Bearing Type | Sintered Bronze |
Bore Size (d) | 8.02 mm |
Max Speed (rpm) | 12120 RPM |
Max. Radial Load (N) | 1850 N |
Min. Panel Thickness | 1.5 mm |
Panel Hole Size | 15.9 mm |
Retainer Material | Carbon Steel |
Self Alignment (°) | (+ / -) 5 Degree |
Shaft Finish | 0.8µm or finer |
Substitute Part | BDBRSSMK08 |