A 7Z40-FXB250

0.251" Bore, 0.5" Panel Hole Size, Self-Clinching Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $3.30 6 wks
25 - 99 $3.05 6 wks
100 - 249 $2.78 6 wks
250 - 499 $2.61 6 wks
500+ Request for Quote
$3.30

Availability: 233 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Height (D) 0.4 Inch
Bearing Type Self-Clinching
Bore Size (I.D.) 0.251 Inch
Max Speed (rpm) 10000 rpm
Max. Radial Load (lbs) 100 lbs
Min. Panel Thickness (inch) 0.04 Inch
Panel Hole Size (A) 0.5 Inch
Retainer Material 18-8 Stainless Steel
Self Alignment (°) (+ / -) 5° ( degree)
Shaft (Finish / Condition) 16 µin or Finer/Harden
Substitute Part BSBRSS-K250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team