A 7Z40-FSB625
0.626" Bore, 1.063" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.97 | 11 wks |
25 - 49 | $14.85 | 11 wks |
50 - 99 | $14.39 | 11 wks |
100 - 249 | $14.13 | 11 wks |
250+ | Request for Quote |
$14.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (D) | 0.77 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.626 Inch |
Max Speed (rpm) | 4070 rpm |
Max. Radial Load (lbs) | 500 lbs |
Min. Panel Thickness (inch) | 0.09 Inch |
Panel Hole Size (A) | 1.063 Inch |
Retainer Material | Carbon Steel, Black Oxide |
Self Alignment (°) | (+ / -) 5° ( degree) |
Shaft (Finish / Condition) | 16 µin or Finer/Harden |
Substitute Part | BDBRSS-K625 |