A 7Z40-FSB500
0.501" Bore, 0.812" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.20 | 11 wks |
25 - 49 | $8.47 | 11 wks |
50 - 99 | $7.12 | 11 wks |
100 - 249 | $5.92 | 11 wks |
250+ | Request for Quote |
$10.20
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (D) | 0.63 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.501 Inch |
Max Speed (rpm) | 5100 rpm |
Max. Radial Load (lbs) | 500 lbs |
Min. Panel Thickness (inch) | 0.06 Inch |
Panel Hole Size (A) | 0.812 Inch |
Retainer Material | Carbon Steel, Black Oxide |
Self Alignment (°) | (+ / -) 5° ( degree) |
Shaft (Finish / Condition) | 16 µin or Finer/Harden |
Substitute Part | BDBRSS-K500 |