A 7Z40-FSB187
0.188" Bore, 0.5" Panel Hole Size, Self-Clinching Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.82 | 8 wks |
25 - 49 | $4.55 | 8 wks |
50 - 99 | $3.89 | 8 wks |
100 - 249 | $3.29 | 8 wks |
250+ | Request for Quote |
$5.82
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Height (D) | 0.4 Inch |
---|---|
Bearing Type | Self-Clinching |
Bore Size (I.D.) | 0.188 Inch |
Max Speed (rpm) | 13500 rpm |
Max. Radial Load (lbs) | 100 lbs |
Min. Panel Thickness (inch) | 0.04 Inch |
Panel Hole Size (A) | 0.5 Inch |
Retainer Material | Carbon Steel, Black Oxide |
Self Alignment (°) | (+ / -) 5° ( degree) |
Shaft (Finish / Condition) | 16 µin or Finer/Harden |
Substitute Part | BDBRSS-K187 |