A 7Z39M1825
18 mm Bore, 27 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.19 | 8 wks |
10 - 24 | $52.73 | 8 wks |
25 - 49 | $51.19 | 8 wks |
50 - 99 | $49.58 | 8 wks |
100+ | Request for Quote |
$54.19
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 27 Housing |
---|---|
Bore Size (d) | 18 |
Dim. Across Flats (A) | 32 |
Length (L) | 43 |