A 7Z39M1622
16 mm Bore, 24 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.79 | 8 wks |
10 - 24 | $48.39 | 8 wks |
25 - 49 | $46.91 | 8 wks |
50 - 99 | $45.41 | 8 wks |
100+ | Request for Quote |
$49.79
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 24 Housing |
---|---|
Bore Size (d) | 16 |
Dim. Across Flats (A) | 30 |
Length (L) | 33.2 |