A 7Z39M1420
14 mm Bore, 21 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.33 | 8 wks |
10 - 24 | $43.99 | 8 wks |
25 - 49 | $42.61 | 8 wks |
50 - 99 | $41.23 | 8 wks |
100+ | Request for Quote |
$45.33
Availability: 59 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 21 Housing |
---|---|
Bore Size (d) | 14 |
Dim. Across Flats (A) | 27 |
Length (L) | 28.3 |