A 7Z39M1218
12 mm Bore, 18 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.84 | 8 wks |
10 - 24 | $39.58 | 8 wks |
25 - 49 | $38.3 | 8 wks |
50 - 99 | $37.05 | 8 wks |
100+ | Request for Quote |
$40.84
Availability: 172 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 18 Housing |
---|---|
Bore Size (d) | 12 |
Dim. Across Flats (A) | 21 |
Length (L) | 25.5 |