A 7Z39M1016
10 mm Bore, 16 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.62 | 4 wks |
10 - 24 | $35.33 | 4 wks |
25 - 49 | $34.09 | 4 wks |
50 - 99 | $32.94 | 4 wks |
100+ | Request for Quote |
$36.62
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 16 Housing |
---|---|
Bore Size (d) | 10 |
Dim. Across Flats (A) | 19 |
Length (L) | 20 |