A 7Z39M0812
8 mm Bore, 12 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.37 | 4 wks |
10 - 24 | $26.26 | 4 wks |
25 - 49 | $25.2 | 4 wks |
50 - 99 | $24.31 | 4 wks |
100+ | Request for Quote |
$27.37
Availability: 95 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 12 Housing |
---|---|
Bore Size (d) | 8 |
Dim. Across Flats (A) | 15 |
Length (L) | 20 |