A 7Z39M0408
4 mm Bore, 8 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.36 | 8 wks |
10 - 24 | $23.27 | 8 wks |
25 - 49 | $22.28 | 8 wks |
50 - 99 | $21.49 | 8 wks |
100+ | Request for Quote |
$24.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 8 Housing |
---|---|
Bore Size (d) | 4 |
Dim. Across Flats (A) | 10 |
Length (L) | 15.2 |