A 7Z39M0306
3 mm Bore, 6 mm Mounting DIA., 416 Stainless Steel Shaftloc
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.02 | 8 wks |
10 - 24 | $22.94 | 8 wks |
25 - 49 | $21.97 | 8 wks |
50 - 99 | $21.17 | 8 wks |
100+ | Request for Quote |
$24.02
Availability: 286 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 6 Housing |
---|---|
Bore Size (d) | 3 |
Dim. Across Flats (A) | 8 |
Length (L) | 13.2 |