A 7Z39-1624

0.5 Bore, 0.75 Mounting Dia. 416 Stainless Steel Shaftloc.
Qty Range Price/Unit Ships Within
1 - 9 $31.22 4 wks
10 - 24 $29.98 4 wks
25 - 49 $28.84 4 wks
50 - 99 $27.84 4 wks
100+ Request for Quote
$31.22

Availability: 439 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (Housing ) (O.D.) 0.75
Bore Size (B) 0.5
Dim. Across Flats (H) 0.875
Length (L) 0.9375
Material 416 Stainless Steel

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team