A 7Z39-1220
0.375 Bore, 0.625 Mounting Dia. 416 Stainless Steel Shaftloc.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.94 | 8 wks |
10 - 24 | $24.84 | 8 wks |
25 - 49 | $23.82 | 8 wks |
50 - 99 | $22.96 | 8 wks |
100+ | Request for Quote |
$25.94
Availability: 44 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (Housing ) (O.D.) | 0.625 |
---|---|
Bore Size (B) | 0.375 |
Dim. Across Flats (H) | 0.75 |
Length (L) | 0.9375 |