A 7Z39-0816

0.25 Bore, 0.5 Mounting Dia. 416 Stainless Steel Shaftloc.
Qty Range Price/Unit Ships Within
1 - 9 $23.79 4 wks
10 - 24 $22.72 4 wks
25 - 49 $21.75 4 wks
50 - 99 $20.96 4 wks
100+ Request for Quote
$23.79

Availability: 146 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (Housing ) (O.D.) 0.5
Bore Size (B) 0.25
Dim. Across Flats (H) 0.625
Length (L) 0.8125
Material 416 Stainless Steel

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team