A 7Z39-0812
0.25 Bore, 0.375 Mounting Dia. 416 Stainless Steel Shaftloc.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.44 | 8 wks |
10 - 24 | $21.37 | 8 wks |
25 - 49 | $20.45 | 8 wks |
50 - 99 | $19.69 | 8 wks |
100+ | Request for Quote |
$22.44
Availability: 302 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (Housing ) (O.D.) | 0.375 |
---|---|
Bore Size (B) | 0.25 |
Dim. Across Flats (H) | 0.5 |
Length (L) | 0.65625 |