A 7Z39-0408
0.125 Bore, 0.25 Mounting Dia. 416 Stainless Steel Shaftloc.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.54 | 4 wks |
10 - 24 | $18.55 | 4 wks |
25 - 49 | $17.7 | 4 wks |
50 - 99 | $17.03 | 4 wks |
100+ | Request for Quote |
$19.54
Availability: 259 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (Housing ) (O.D.) | 0.25 |
---|---|
Bore Size (B) | 0.125 |
Dim. Across Flats (H) | 0.375 |
Length (L) | 0.5 |