A 7Z38M1038
416 Stainless A-Type Shaftloc Nut with 38mm Shank length and 10mm shoulder Diameter.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.34 | 8 wks |
10 - 49 | $15.02 | 8 wks |
50 - 99 | $13.17 | 8 wks |
100 - 249 | $12.28 | 8 wks |
250+ | Request for Quote |
$17.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (D) | 16 mm |
---|---|
Finish | Passivated |
Head Thickness (C) | 7 mm |
Length Of Nut (E) | 8.9 mm |
Material | 416 Stainless Steel |
Shank Length (L) | 38 mm |
Shoulder Dia. (A) | 10 mm |
Thread Length (B) | 25 mm |