A 7Z38M0820

416 Stainless A-Type Shaftloc Nut with 20mm Shank length and 8mm shoulder Diameter.
Qty Range Price/Unit Ships Within
1 - 9 $14.82 4 wks
10 - 49 $12.6 4 wks
50 - 99 $10.85 4 wks
100 - 249 $10.03 4 wks
250+ Request for Quote
$14.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flat (D) 14 mm
Finish Passivated
Head Thickness (C) 5 mm
Length Of Nut (E) 7 mm
Material 416 Stainless
Shank Length (L) 20 mm
Shoulder Dia. (A) 8 mm
Thread Length (B) 20 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team