A 7Z38M0619

416 Stainless A-Type Shaftloc Nut with 19mm Shank length and 6.5mm shoulder Diameter.
Qty Range Price/Unit Ships Within
1 - 9 $14.35 4 wks
10 - 49 $12.12 4 wks
50 - 99 $10.4 4 wks
100 - 249 $9.59 4 wks
250+ Request for Quote
$14.35

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flat (D) 10 mm
Finish Passivated
Head Thickness (C) 4 mm
Length Of Nut (E) 6.1 mm
Material 416 Stainless
Shank Length (L) 19 mm
Shoulder Dia. (A) 6.5 mm
Thread Length (B) 19 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team