A 7Z38-1220

416 Stainless A-Type Shaftloc Nut with 1.25" Shank length and 0.375" shoulder Diameter.
Qty Range Price/Unit Ships Within
1 - 9 $16.78 4 wks
10 - 49 $14.48 4 wks
50 - 99 $12.66 4 wks
100 - 249 $11.77 4 wks
250+ Request for Quote
$16.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flat (D) 0.56 Inch
Finish Passivated
Head Thickness (C) 0.29 Inch
Length Of Nut (E) 0.34 Inch
Material 416 Stainless
Shank Length (L) 1.25 Inch
Shoulder Dia. (A) 0.375 Inch
Thread Length (B) 1 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team