A 7Z38-1216
416 Stainless A-Type Shaftloc Nut with 1" Shank length and 0.375" shoulder Diameter.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.38 | 4 wks |
10 - 49 | $14.1 | 4 wks |
50 - 99 | $12.28 | 4 wks |
100 - 249 | $11.42 | 4 wks |
250+ | Request for Quote |
$16.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (D) | 0.56 Inch |
---|---|
Finish | Passivated |
Head Thickness (C) | 0.29 Inch |
Length Of Nut (E) | 0.34 Inch |
Material | 416 Stainless Steel |
Shank Length (L) | 1 Inch |
Shoulder Dia. (A) | 0.375 Inch |
Thread Length (B) | 1 Inch |