A 7Z38-0820
416 Stainless A-Type Shaftloc Nut with 1.25" Shank length and 0.25" shoulder Diameter.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.11 | 4 wks |
10 - 49 | $13.84 | 4 wks |
50 - 99 | $12.05 | 4 wks |
100 - 249 | $11.19 | 4 wks |
250+ | Request for Quote |
$16.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (D) | 0.44 Inch |
---|---|
Finish | Passivated |
Head Thickness (C) | 0.16 Inch |
Length Of Nut (E) | 0.23 Inch |
Material | 416 Stainless Steel |
Shank Length (L) | 1.25 Inch |
Shoulder Dia. (A) | 0.25 Inch |
Thread Length (B) | 0.75 Inch |