A 7Z37-040670
0.5" Bore, 0.75" MOUNTING DIA., 416 STAINLESS STEEL SHAFTLOC
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.11 | 4 wks |
10 - 24 | $33.61 | 4 wks |
25 - 49 | $32.94 | 4 wks |
50 - 99 | $32.18 | 4 wks |
100+ | Request for Quote |
$35.11
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 0.75 Inch |
---|---|
Bore (Shaftloc) | 0.5 Inch |
Dim. Across Flats | 7/8 Inch |
Shouder Width (w) | .72 - .83 |