A 7Z37-030553
0.375" Bore, 0.625" MOUNTING DIA., 416 STAINLESS STEEL SHAFTLOC
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.84 | 4 wks |
10 - 24 | $18.35 | 4 wks |
25 - 49 | $17.68 | 4 wks |
50 - 99 | $16.97 | 4 wks |
100+ | Request for Quote |
$19.84
Availability: 44 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Housing | 0.625 Inch |
---|---|
Bore (Shaftloc) | 0.375 Inch |
Dim. Across Flats | 3/4 Inch |
Shouder Width (w) | .52 - .62 |