A 7Z36M1016
Self Locking 416 Stainless M-Type Shaftloc Nut with 10mm Bore Size and 16mm Shank Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.63 | 8 wks |
10 - 49 | $12.34 | 8 wks |
50 - 99 | $11.18 | 8 wks |
100 - 249 | $10.59 | 8 wks |
250+ | Request for Quote |
$13.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 10 mm |
---|---|
Dim. Across Flat (C) | 18 mm |
Finish | Passivated |
Head Thickness (D) | 4 mm |
Length Of Nut (E) | 12 mm |
Material | 416 Stainless Steel |
Shank Diameter (B) | 14 mm |
Thread Length (L) | 16 mm |