A 7Z36-1671
Self Locking 416 Stainless M-Type Shaftloc Nut with 0.5" Bore Size and 0.71" Shank Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.02 | 8 wks |
10 - 49 | $16.58 | 8 wks |
50 - 99 | $15.24 | 8 wks |
100 - 249 | $14.5 | 8 wks |
250+ | Request for Quote |
$18.02
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.5 |
---|---|
Dim. Across Flat (C) | 0.94 |
Finish | Passivated |
Head Thickness (D) | 0.2 |
Length Of Nut (E) | 0.56 |
Material | 416 Stainless Steel |
Shank Diameter (B) | 0.625 |
Thread Length (L) | 0.71 |