A 7Z36-0842

Self Locking 416 Stainless M-Type Shaftloc Nut with 0.25" Bore Size and 0.42" Shank Length.
Qty Range Price/Unit Ships Within
1 - 9 $15.73 4 wks
10 - 49 $13.26 4 wks
50 - 99 $11.33 4 wks
100 - 249 $10.44 4 wks
250+ Request for Quote
$15.73

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (A) 0.25
Dim. Across Flat (C) 0.5
Finish Passivated
Head Thickness (D) 0.15
Length Of Nut (E) 0.27
Material 416 Stainless
Shank Diameter (B) 0.3125
Thread Length (L) 0.42

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team