A 7Z33-PB750N
0.75" Bore, Pillow Block-Mounted with Needle Roller Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $62.22 | 8 wks |
25 - 99 | $57.32 | 8 wks |
100 - 249 | $52.4 | 8 wks |
250 - 499 | $49.13 | 8 wks |
500+ | Request for Quote |
$62.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base - center Dist. (F) | 1.25 Inch |
---|---|
Bearing Type | Needle Roller |
Bore Size (I.D.) | 0.75 Inch |
Distance Between Holes (D) | 4 Inch |
Material (Body) | Sintered Aluminum |
Max. Radial Load (Lb) | 1000 Lb |
Overall Height (A) | 2.5625 Inch |
Overall Length (B) | 5 Inch |
Overall Width (C) | 0.90625 Inch |
Self Aligning Angle (°) | (+ / -) 5° Degree |
Substitute Part | BBXBLK-PB4750N |