A 7Z33-PB500N
0.5" Bore, Pillow Block-Mounted with Needle Roller Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.58 | 11 wks |
25 - 99 | $26.32 | 11 wks |
100 - 249 | $24.06 | 11 wks |
250 - 499 | $22.56 | 11 wks |
500+ | Request for Quote |
$28.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base - center Dist. (F) | 0.75 Inch |
---|---|
Bearing Type | Needle Roller |
Bore Size (I.D.) | 0.5 Inch |
Distance Between Holes (D) | 2.5 Inch |
Material (Body) | Sintered Aluminum |
Max. Radial Load (Lb) | 380 Lb |
Overall Height (A) | 1.5625 Inch |
Overall Length (B) | 3.25 Inch |
Overall Width (C) | 0.78125 Inch |
Self Aligning Angle (°) | (+ / -) 5° Degree |
Substitute Part | BBXBLK-PB2500N |