A 7Z33-PB312N

0.312" Bore, Pillow Block-Mounted with Needle Roller Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $21.72 8 wks
25 - 99 $20.01 8 wks
100 - 249 $18.3 8 wks
250 - 499 $17.14 8 wks
500+ Request for Quote
$21.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (F) 0.5625 Inch
Bearing Type Needle Roller
Bore Size (I.D.) 0.312 Inch
Distance Between Holes (D) 1.75 Inch
Material (Body) Sintered Aluminum
Max. Radial Load (Lb) 210 Lb
Overall Height (A) 1.125 Inch
Overall Length (B) 2.25 Inch
Overall Width (C) 0.625 Inch
Self Aligning Angle (°) (+ / -) 5° Degree
Substitute Part BBXBLK-PB1312N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team