A 7Z31-PB0875B

0.875" Bore, Pillow Block-Mounted with Sintered Bronze Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $30.27 8 wks
25 - 99 $27.89 8 wks
100 - 249 $25.49 8 wks
250 - 499 $23.9 8 wks
500+ Request for Quote
$30.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (F) 1 Inch
Bearing Type Sintered Bronze
Bore Size (I.D.) 0.875 Inch
Distance Between Holes (D) 3.125 Inch
Material (Body) Sintered Aluminum
Max. Radial Load (Lb) 380 Lb
Overall Height (A) 1.9375 Inch
Overall Length (B) 4 Inch
Overall Width (C) 0.90625 Inch
Self Aligning Angle (°) (+ / -) 5° Degree
Substitute Part BBXBLK-PB3875B

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team