A 7Z29MXS010

10 mm Bore, Pillow Block-Mounted with Stainless Steel Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $40.57 8 wks
25 - 99 $37.37 8 wks
100 - 249 $34.18 8 wks
250 - 499 $32.04 8 wks
500+ Request for Quote
$40.57

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (H₁) 14.287 mm
Bearing Type Stainless Steel
Distance Between Holes (E) 44.45 mm
Material (Body) Sintered Aluminum
Max Speed (rpm) 37000 RPM
Max. Radial Load (N) 1780 N
Overall Height (H) 28.6 mm
Overall Length (L) 57.2 mm
Overall Width (F) 10.1 mm
Shaft Diameter (d) 10 mm
Substitute Part BBXBLKMPBSMR638

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team