A 7Z29MXS008
8 mm Bore, Pillow Block-Mounted with Stainless Steel Pressbearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.34 | 8 wks |
25 - 99 | $22.42 | 8 wks |
100 - 249 | $20.5 | 8 wks |
250 - 499 | $19.22 | 8 wks |
500+ | Request for Quote |
$24.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base - center Dist. (H₁) | 9.525 mm |
---|---|
Bearing Type | Stainless Steel |
Distance Between Holes (E) | 28.57 mm |
Material (Body) | Sintered Aluminum |
Max Speed (rpm) | 40000 rpm |
Max. Radial Load (N) | 560 N |
Overall Height (H) | 19 mm |
Overall Length (L) | 36.5 mm |
Overall Width (F) | 5 mm |
Shaft Diameter (d) | 8 mm |
Substitute Part | BBXBLKMPBSMR128 |