A 7Z29MXS006

6 mm Bore, Pillow Block-Mounted with Stainless Steel Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $25.39 4 wks
25 - 99 $24.06 4 wks
100 - 249 $21.99 4 wks
250 - 499 $20.62 4 wks
500+ Request for Quote
$25.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (H₁) 9.525 mm
Bearing Type Stainless Steel
Distance Between Holes (E) 28.57 mm
Material (Body) Sintered Aluminum
Max Speed (rpm) 43000 RPM
Max. Radial Load (N) 750 N
Overall Height (H) 19 mm
Overall Length (L) 36.5 mm
Overall Width (F) 5 mm
Shaft Diameter (d) 6 mm
Substitute Part BBXBLKMPBSMR126

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team