A 7Z29-XS375

0.375 in. Bore, Pillow Block-Mount with Stainless Steel Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $32.40 8 wks
25 - 99 $29.84 8 wks
100 - 249 $27.28 8 wks
250 - 499 $25.57 8 wks
500+ Request for Quote
$32.40

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (F) 0.5625 Inch
Bearing Type Stainless Steel
Distance Between Holes (D) 1.75 Inch
Material (Body) Sintered Aluminum
Max Speed (rpm) 40000 rpm
Max. Radial Load (ft-lb) 450 ft-lb
Overall Height (A) 1.13 Inch
Overall Length (B) 2.25 Inch
Overall Width (C) 0.4 Inch
Shaft Diameter (d) 0.375 inch
Substitute Part BBXBLK-PBSR6ZZ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team