A 7Z29-XS125

0.125 in. Bore, Pillow Block-Mount with Stainless Steel Pressbearing
Qty Range Price/Unit Ships Within
1 - 24 $26.25 8 wks
25 - 99 $24.19 8 wks
100 - 249 $22.11 8 wks
250 - 499 $20.73 8 wks
500+ Request for Quote
$26.25

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base - center Dist. (F) 0.375 Inch
Bearing Type Stainless Steel
Distance Between Holes (D) 1.125 Inch
Material (Body) Sintered Aluminum
Max Speed (rpm) 56000 rpm
Max. Radial Load (ft-lb) 150 ft-lb
Overall Height (A) 0.75 Inch
Overall Length (B) 1.44 inch
Overall Width (C) 0.2 Inch
Shaft Diameter (d) 0.125 inch
Substitute Part BBXBLK-PBSR2AZZ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team