A 7Z28-P125

1.25" Housing Diameter For Mounting Ball Bearings
Qty Range Price/Unit Ships Within
1 - 24 $23.17 5 wks
25 - 99 $21.35 5 wks
100 - 249 $19.53 5 wks
250 - 499 $18.31 5 wks
500+ Request for Quote
$23.17

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Center (F) 1 Inch
Bore Configuration Without Bearing
Bore Size (I.D.) 1.25 Inch
Flange Thickness (E) 0.40625 E
Height (A) 1.9375 Inch
Housing Material Sintered Aluminum
Mounting Hole Dia. (G) 0.34375 Inch
Mounting Holes Distance (D) 3.125 Inch
Overall Length (B) 4 Inch
Width (C) 0.625 C

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team