A 7Z28-P081
0.812" Housing Diameter For Mounting Ball Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.40 | 11 wks |
25 - 99 | $16.96 | 11 wks |
100 - 249 | $15.5 | 11 wks |
250 - 499 | $14.54 | 11 wks |
500+ | Request for Quote |
$18.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Center (F) | 0.75 Inch |
---|---|
Bore Configuration | Without Bearing |
Bore Size (I.D.) | 0.812 Inch |
Flange Thickness (E) | 0.3125 E |
Height (A) | 1.5625 Inch |
Housing Material | Sintered Aluminum |
Mounting Hole Dia. (G) | 0.34375 Inch |
Mounting Holes Distance (D) | 2.5 Inch |
Overall Length (B) | 3.25 Inch |
Width (C) | 0.625 C |