A 7Z28-P038

0.375" Housing Diameter For Mounting Ball Bearings
Qty Range Price/Unit Ships Within
1 - 24 $9.20 8 wks
25 - 99 $8.48 8 wks
100 - 249 $7.75 8 wks
250 - 499 $7.28 8 wks
500+ Request for Quote
$9.20

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Center (F) 0.375 Inch
Bore Configuration Without Bearing
Bore Size (I.D.) 0.375 Inch
Flange Thickness (E) 0.1875 E
Height (A) 0.75 Inch
Housing Material Sintered Aluminum
Mounting Hole Dia. (G) 0.203125 Inch
Mounting Holes Distance (D) 1.125 Inch
Overall Length (B) 1.4375 Inch
Width (C) 0.375 C

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team