A 7Z27-F050
0.5" I.D., Sintered Aluminum, Flanged Bearing Housing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.45 | 11 wks |
25 - 99 | $5.03 | 11 wks |
100 - 249 | $4.6 | 11 wks |
250 - 499 | $4.31 | 11 wks |
500+ | Request for Quote |
$5.45
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Holes (A) | 1.75 Inch |
---|---|
Flange Height (E) | 0.1875 Inch |
Height (D) | 0.375 Inch |
Inside Diameter (I.D.) | 0.5 Inch |
Material | Sintered Aluminum |
Mounting Holes Dia. (F) | 0.171875 Inch |
Overall Length (B) | 1.625 Inch |
Overall Width (C) | 0.75 Inch |