A 7Z16-2
Size # 2 Economy Series Guide Wheel, 1.31" Outside Dia., .251" Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.08 | 8 wks |
25 - 99 | $7.3 | 8 wks |
100 - 249 | $6.72 | 8 wks |
250 - 499 | $6.37 | 8 wks |
500+ | Request for Quote |
$8.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sintered Bronze |
---|---|
Bore Size | .251 |
Guide Wheel Size | 2 |
Material | Acetal |
Outside Diameter | 1.31 Inch |
Overall Width | 0.375 Inch |