A 7Z11-48833
0.25" Cable Dia., 48" Long Remote control Flexible Cable With Casing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $324.82 | 10 wks |
5 - 9 | $306.43 | 10 wks |
10 - 24 | $290.02 | 10 wks |
25 - 49 | $261.95 | 10 wks |
50+ | Request for Quote |
$324.82
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 48 |
---|---|
Flexible Cable Dia. | 0.25 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 |
Radius Of Curvature | 6 Inch |
Torque (Dynamic) (lb.in.) | 23 in-lb |
Torque (Manual) (lb.in.) | 45 in-lb |