A 7Z11-36533
0.15" Cable Dia., 36" Long Remote control Flexible Cable With Casing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $362.50 | 7 wks |
5 - 9 | $341.98 | 7 wks |
10 - 24 | $323.66 | 7 wks |
25 - 49 | $292.34 | 7 wks |
50+ | Request for Quote |
$362.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 36 |
---|---|
Flexible Cable Dia. | 0.15 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 |
Radius Of Curvature | 15 Inch |
Torque (Dynamic) (lb.in.) | 9.8 in-lb |
Torque (Manual) (lb.in.) | 19.5 in-lb |