A 7Z11-30633
0.187" Cable Dia., 30" Long Remote control Flexible Cable With Casing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $286.96 | 7 wks |
5 - 9 | $270.72 | 7 wks |
10 - 24 | $256.21 | 7 wks |
25 - 49 | $231.42 | 7 wks |
50+ | Request for Quote |
$286.96
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 30 |
---|---|
Flexible Cable Dia. | 0.187 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 |
Radius Of Curvature | 8 Inch |
Torque (Dynamic) (lb.in.) | 12.4 in-lb |
Torque (Manual) (lb.in.) | 24.8 in-lb |