A 7Z11-24833

0.25" Cable Dia., 24" Long Remote control Flexible Cable With Casing.
Qty Range Price/Unit Ships Within
1 - 4 $342.06 7 wks
5 - 9 $322.7 7 wks
10 - 24 $305.41 7 wks
25 - 49 $275.86 7 wks
50+ Request for Quote
$342.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Length 0.252 / 24
Flexible Cable Dia. 0.25 Inch
Material (Cables / Ends) Steel / Plated Steel
Outside Dia. (Ends) 0.5
Radius Of Curvature 6 Inch
Torque (Dynamic) (lb.in.) 23 in-lb
Torque (Manual) (lb.in.) 45 in-lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team