A 7Z11-24433
0.13" Cable Dia., 24" Long Remote control Flexible Cable With Casing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $290.00 | 10 wks |
5 - 9 | $273.59 | 10 wks |
10 - 24 | $258.93 | 10 wks |
25 - 49 | $233.87 | 10 wks |
50+ | Request for Quote |
$290.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 24 |
---|---|
Flexible Cable Dia. | 0.13 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 |
Radius Of Curvature | 6 Inch |
Torque (Dynamic) (lb.in.) | 2.8 in-lb |
Torque (Manual) (lb.in.) | 5.6 in-lb |